When using "sensor pair A/B"
When using sensor pair A/B, the following functions are assigned to the following digital inputs:
Standard inverter | Compact extra-low voltage drive | Function |
|---|---|---|
DI 01 | VDI 00 | Sensor B: Rapid/creep speed |
DI 02 | DI 01 | Sensor B: Stop |
DI 03 | VDI 02 | Sensor A: Rapid/creep speed |
DI 04 | DIO 01 | Sensor A: Stop |
When using additional optional sensors and sensor pair A/B, the following functions are assigned to the following digital inputs:
Standard inverter | Compact extra-low voltage drive | Function |
|---|---|---|
DI 05 / DIO 01 | VDI 04 | Sensor B: Optional sensor |
DI 06 / DIO 02 | VDI 05 | Sensor A: Optional sensor |