Assignment of digital outputs
On delivery, the digital outputs of control cabinet devices are assigned the following functions by default:
Digital output | Function |
|---|---|
DB 00 | Brake output |
DO 00 | Ready for operation |
DO 01 | Output stage enable |
DO 02 | Fault |
DO 03 | STO active |
On delivery, the digital outputs of MOVITRAC® are assigned the following functions:
Digital output | Function | Input/output |
|---|---|---|
DIO 01 | No function | Input |
DIO 02 | No function | Input |