FCB 21 Brake test
INFORMATION

The configuration menu is only visible when the function is activated in the [Basic settings] configuration menu under "Functions used".
INFORMATION

The configuration is only available when using MOVIKIT® Positioning Drive.
"Use advanced settings" is deactivated
Parameter name | Description |
|---|---|
Basic settings (settings of the general test parameters) | |
Use advanced settings | Display and use advanced settings. |
Index: 8521.20, bit 0 | |
Direction of rotation | Select the direction of the generated torque:
The "positive" or "negative" directions refer to rising or falling values of the relevant encoder in DT1. |
Index: 8521.1 | |
Torque input relative | Torque of the motor in % of the nominal motor torque that is to be generated for testing the brake. The torque is a relative torque with reference to the motor. If an additional load torque is active in the application, its amount and direction must be taken into account in the torque specification. |
Index: 8521.3 (Int 32) | |
Test duration | Time interval for applying the torque to the closed brake |
Index: 8521.6 (Int 32) | |
Actual values (display of status and test results) | |
Brake test active | Indicates whether the brake test is active. |
Index: 8521.8, bit 0 | |
Brake test aborted | Indicates whether an active brake test has been aborted, e.g. by revoking the enable, controller inhibit or fault status. |
Index: 8521.8, bit 1 | |
Test result NOK | Indicates that the brake test has not been passed, e.g. due to excessive movement during the test. |
Index: 8521.8, bit 2 | |
Test result OK | Indicates that the brake test has been passed and the brake has been able to hold the torque. |
Index: 8521.8, bit 3 | |
"Use advanced settings" is activated
Parameter name | Description |
|---|---|
Basic settings (settings of the general test parameters) | |
Use advanced settings | Display and use advanced settings. |
Index: 8521.20, bit 0 | |
Determine load torque | Specify whether an application-specific load torque is to be determined automatically by FCB 21 or is to be specified by the user as a constant load torque. |
Index: 8521.23, bit 0 | |
Load torque INFORMATION: Can only be configured if "Determine load torque" is deactivated. | Existing application-specific load torque. The direction of the load torque is defined by the sign when entered (e.g. -20 Nm). |
Index: 8521.24 (Int 32) | |
Check load torque INFORMATION: Can only be configured if "Determine load torque" is deactivated. | Specify whether the configured "load torque" is to be checked by FCB 21 using its own measurement. |
Index: 8521.30 | |
Permitted load torque tolerance INFORMATION: Can only be configured if "Check load torque" is activated. | Permitted tolerance for the load torque The configured value is taken into account as a ± tolerance for the specified "load torque". |
Index: 8521.31 (Int 32) | |
Test duration | Time interval for applying the torque to the closed brake |
Index: 8521.6 (Int 32) | |
Duration of torque buildup | Time interval for building up the torque against the applied brake |
Index: 8521.25 (Int 32) | |
Duration of torque reduction | Time interval for reducing the torque against the applied brake |
Index: 8521.26 (Int 32) | |
Activate test for 2 brakes | Activation of testing a second brake. The second brake is tested automatically after the first brake. INFORMATION: Testing 2 brakes requires additional wiring for separate control of the brakes. For further information, refer to chapter Brake test. |
Index: 8521.32, bit 0 | |
Brake 1/brake 2 (settings of specific test parameters for brake 1/2) | |
Encoder selection | Select the relevant encoder that checks for possible movement during the test:
|
Index for brake 1: 8521.29 Index for brake 2: 8521.59 | |
Actual speed source | Displays the current encoder assignment for "actual speed source" in DT1 |
Index: 8565.2 | |
Actual position source | Displays the current encoder assignment for "actual position source" in DT1 |
Index: 8565.3 | |
Permitted movement during testing | Permitted movement during the brake test If the value is exceeded, the test result is NOK. |
Index for brake 1: 8521.27 (Int 32) Index for brake 2: 8521.57 (Int 32) | |
Mechanical backlash | A mechanical backlash can be entered. The value is added internally to the "Permitted movement during testing" parameter. |
Index for brake 1: 8521.28 (Int 32) Index for brake 2: 8521.58 (Int 32) | |
Torque input | Torque for testing the brake An application-specific load torque is taken into account internally by FCB 21 (determined load torque or value of the "Load torque" parameter). |
Index for brake 1: 8521.21 (Int 32) Index for brake 2: 8521.51 (Int 32) | |
Torque input relative – display value | Displays the converted value of the "torque input" parameter in % of the nominal motor torque Only the torque input without load torque is taken into account here. |
Index for brake 1: 8521.22 (Int 32) Index for brake 1: 8521.52 (Int 32) | |
Brake release time in DT1 | Current brake release time in drive train 1 |
Index: 8355.3 (Int 32) | |
Brake application time in DT1 | Current brake application time in drive train 1 |
Index: 8355.4 (Int 32) | |
Actual values (display of status and test results irrespective of the tested brake) | |
Brake test active | Indicates that the brake test is active. |
Index: 8521.8, bit 0 | |
Brake test aborted | Indicates that an active brake test has been aborted, e.g. by revoking the enable, controller inhibit or fault status. |
Index: 8521.8, bit 1 | |
Load torque determined/specified | Indicates the load torque determined by FCB 21 or specified by the user in the "Load torque" parameter. |
Index: 8521.11 (Int 32) | |
Actual values – brake 1/brake 2 (status and test results brake 1/2) | |
Test result NOK | Indicates that the brake test has not been passed, e.g. due to excessive movement during the test. |
Index brake 1: 8521.8, bit 2 Index brake 2: 8521.8, bit 4 | |
Test result OK | Indicates that the brake test has been passed and the brake has been able to hold the torque. |
Index brake 1: 8521.8, bit 3 Index brake 2: 8521.8, bit 5 | |
Apply brake signal INFORMATION: Displayed only if "Activate test for 2 brakes" is active. | Indicates that the brake is applied for testing. |
Index brake 1: 8521.8, bit 6 Index brake 2: 8521.8, bit 7 | |
Measured motor torque | Proportion of the total torque generated by the motor during the brake test. |
Index brake 1: 8521.10 (Int 32) Index brake 2: 8521.40 (Int 32) | |
Total torque | Torque with which the brake was tested. |
Index brake 1: 8521.12 (Int 32) Index brake 2: 8521.42 (Int 32) | |
Measured movement | Movement determined during the brake test. |
Index brake 1: 8521.13 (Int 32) Index brake 2: 8521.43 (Int 32) | |