Process input data
The following table shows the process input data from the inverter to the PLC for control via fieldbus with 8 process data words.
INFORMATION

The "V/P" column indicates whether the respective process data word or bit is only available when using MOVIKIT® Positioning Drive (P) or whether it is also available when using MOVIKIT® Velocity Drive (V/P).
Word | Bit | V/P | Function | |
|---|---|---|---|---|
PI 1 | Status word | 0 | V/P | "1": Ready for operation |
1 | V/P | "1": STO inactive | ||
2 | V/P | "1": Output stage enable | ||
3 | V/P | "1": Brake released | ||
4 | V/P | "1": Motor running (motor standstill active) | ||
5 | V/P | "1": Active drive referenced | ||
6 | V/P | "1": New relative position applied | ||
7 | V/P | "1": "In position" signal active | ||
8 | V/P | "1": Fault | ||
9 | V/P | "1": Warning "Warning" can be defined as a response to certain faults. If a warning is signaled, both bit PI 1.9 and the associated fault code are indicated in PI 3. If a warning and a fault are active at the same time, only bit PI 1.8 is set and the respective fault code is indicated in PI 3. | ||
10 | V/P | "1": Drive train 2 active | ||
11 | V/P | "1": "Setpoint/actual speed comparison active" signal | ||
12 | V/P | "1": Software limit switches inactive | ||
13 | V/P | "1": Reserved | ||
14 | V/P | "1": Standby mode active | ||
15 | V/P | MOVIKIT® Handshake Out (for details, see MOVIKIT® Handshake In) | ||
PI 2 | Actual speed | 0 – 15 | V/P | User unit |
PI 3 | Status Fault.Subfault | 0 – 15 | V/P |
(High byte: fault; Low byte: subfault) For more information, refer to the product manual of the respective device. |
PI 4 | Actual torque | 0 – 15 | V/P |
|
PI 5 | Digital input | 0 | V/P | DI 00 |
... | V/P | ... | ||
8 | V/P | DI 08 | ||
9 | V/P | DIO 01 (INPUT) / IDI 00 (MPX) | ||
10 | V/P | DI 10 / DIO 02 (input) | ||
... | V/P | ... | ||
13 | V/P | DI 13 | ||
... | V/P | ... | ||
PI 6 | Actual application mode | 0 – 15 | P | Operating mode. (see Operating modes). |
PI 7 | Actual position (high word) | 0 – 15 | P | User unit |
PI 8 | Actual position (low word) | 0 – 15 | P | User unit |