Process output data
The following table shows the process output data from the PLC to the inverter for control via fieldbus with 8 process data words.
INFORMATION

The "V/P" column indicates whether the respective process data word or bit is only available when using MOVIKIT® Positioning Drive (P) or whether it is also available when using MOVIKIT® Velocity Drive (V/P).
Word | Bit | V/P | Function | |||
|---|---|---|---|---|---|---|
PO 1 | Control word | 0 | V/P | Enable/emergency stop | ||
1 | V/P | Enable/application stop | ||||
2 | V/P | Reserved | ||||
3 | V/P | Release brake (without enable) | ||||
4 | P | Jog positive | ||||
5 | P | Jog negative | ||||
6 | P | Apply relative position | ||||
7 | V/P | Start/stop with fieldbus ramp | ||||
8 | V/P | Fault reset | ||||
9 | V/P | Reserved | ||||
10 | V/P | Activate drive train 2 | ||||
11 | V/P | Reserved | ||||
12 | P | Disable software limit switches | ||||
13 | V/P | Activate output stage inhibit | ||||
14 | V/P | Activate standby mode | ||||
15 | V/P | MOVIKIT® Handshake In | ||||
PO 2 | Setpoint speed | 0 – 15 | V/P | User unit | ||
PO 3 | Setpoint acceleration | 0 – 15 | V/P | User unit | ||
PO 4 | Setpoint deceleration | 0 – 15 | V/P | User unit | ||
PO 5 | Virtual inputs parameter setting active 8463.3 bit 19/20 |
|
| "Do not use function" | Virtual inputs via PO5 bit 0-3If the setting "... via PO 5 bit 0 - 3" is set, the digital outputs can no longer be controlled via PO 5. If necessary, the digital outputs must be configured to another function. | Virtual inputs via PO 5 bit 8 – 15 |
PO 5 – control via fieldbus | 0 | V/P | DO 00 / | VDI 00 | DO 00 / | |
1 | V/P | DO 00 / | VDI 01 | DO 00 / | ||
2 | V/P | DO 02 | VDI 02 | DO 02 | ||
3 | V/P | DO 03 | VDI 03 | DO 03 | ||
4 – 7 | V/P | – | – | – | ||
8 | V/P | – | – | VDI 00 | ||
9 | V/P | – | – | VDI 01 | ||
10 | V/P | – | – | VDI 02 | ||
... | V/P | – | – | ... | ||
15 | V/P | – | – | VDI 07 | ||
PO 6 | Target application mode | 0 – 15 | P | Operating mode (see Operating modes) | ||
PO 7 | Target position high word | 0 – 15 | P | User unit | ||
PO 8 | Target position low word | 0 – 15 | P | User unit | ||