OUT
Variable name | Description |
---|---|
usiRecordEachXCycle | Data type: USINT |
Interval of cycles to be recorded Example: When the value "1" is specified, each cycle is recorded. When the value "2" is specified, every other cycle is recorded. Default value: 1 | |
xSequenceTrigger | Data type: BOOL |
| |
lrLastSequenceDuration_Sec | Data type: LREAL - Floating-point number |
Duration of the last motion sequence in [s] | |
udiLastSequenceDataPoints | Data type: UDINT |
Number of data points of the last executed motion sequence | |
udiRecordedDataPoints | Data type: UDINT |
Number of data points of the last recorded motion sequence | |
xBusyRecording | Data type: BOOL |
| |
xDoneRecording | Data type: BOOL |
| |
xBusyExporting | Data type: BOOL |
| |
xDoneExporting | Data type: BOOL |
| |
xInitDone | Data type: BOOL |
| |
xReadyForNewSequence | Data type: BOOL |
|