Nameplate 2 (..DR2C.. motor)
The following image shows an example of a nameplate of the WA..DR2C.. gearmotor

[1] | Rated speed of the motor |
[2] | Rated frequency of the motor |
[3] | Rated current in the connection type of the motor |
[4] | Rated power of the motor |
[5] | Efficiency and IE class of the motor at the measurement point |
[6] | Nominal voltage and connection type of the motor |
[7] | Number of phases and rating/performance standards |
[8] | Identification/approvals of the motor |
[9] | Motor thermal class |
[10] | Ambient temperature range of the drive unit |
[11] | Degree of protection of the drive unit |
[12] | Weight of drive unit |
[13] | Gear unit data:
|
[14] | Serial number of the drive unit |
[15] | Type designation of the drive unit |