Nameplate 2 (DRN.. motor)
The following image shows an example of a nameplate of the DRN.. motor


[1] | Rated speed of the motor | |
[2] | Identification/approvals of the motor | |
[3] | Number of phases and rating/performance standards | |
[4] | Nominal voltage and connection type of the motor | |
[5] | IE class and efficiency of the motor at the rating point | |
[6] | Degree of protection of the drive unit | |
[7] | Rated current in the connection type of the motor | |
[8] | Only for motors with brake:
| |
[9] | For motors without a gear unit:
| For motors with gear units:
|
[10] | Ambient temperature range of the drive unit | |
[11] | Weight of drive unit | |
[12] | Speed range of the motor | |
[13] | Motor thermal class | |
[14] | Rated power of the motor | |
[15] | Rated frequency of the motor | |
[16] | Serial number of the drive unit | |
[17] | Type designation of the drive unit |