Type designation of connection unit
The following table shows the type designation of the connection unit:
CU | Product family CU = Connection unit (motor with electronics cover) |
E | Hardware design E = For MOVIMOT® advanced |
1 | Flange dimensions for relevant cover size 1 = Suitable for electronics cover size 1 with or without cooling fins 2 = Suitable for electronics cover size 2 with or without fan |
H | Fieldbus connection configuration H = Hybrid |
– | |
DFC | Communication variant DBC = Direct Binary Communication DAC = Direct AS‑Interface Communication DFC = Direct Fieldbus Communication DSI = Direct System bus Installation |
– | |
5 | Connection voltage 5 = AC 500 V |
D | EMC variant D = EMC filter with limit value category C3 (EN 61800-3) |
3 | Connection type 3 = 3-phase |
– | |
C | Version |
/ |
|
DI | Option DI = Digital interface (MOVILINK® DDI) DE = Digital interface (MOVILINK® DDI) with encoder evaluation |