Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

18180094, 18127479, 18133967, 18153283, 18153291, 18127495, 18133983, 18153321, 18153348

Assembly

Open cable end

Description

Prefabricated plug connector

Core color/
core cross section

Identification

Assembly

Signal

Contact

Black 1.5 mm2 2.5 mm2 4.0 mm2

1

Not prefabricated

Line connection, phase L1

L1

A

Black 1.5 mm2 2.5 mm2 4.0 mm2

2

Not prefabricated

Line connection, phase L2

L2

B

Black 1.5 mm2 2.5 mm2 4.0 mm2

3

Not prefabricated

Line connection, phase L3

L3

C

Green/yellow 1.5 mm2 2.5 mm2 4.0 mm2

-

Not prefabricated

PE connection

PE

PE