AS-Interface
External electronics supply
AS-Interface: 29.5 – 31.6 V (AS-Interface power supply unit according to EN 50295)
IE AS-Interface: ≤ 50 mA (typically 30 mA at 30 V)
Control input
Pin AS+: Connection of the AS-interface data line
Pin AS- : Connection of the AS-interface data line