Slave profiles
Slave profiles AS-interface | ||||||||
---|---|---|---|---|---|---|---|---|
Slave profile type | Number of | AS-Interface, slave profile | I/O | ID code | Ext. ID | Ext. ID code 1 | Address range | |
Binary slave | 4DI/4DO | S-7.F | 7hex | Fhex | Ehex | FhexThe ext. ID code 1 can be changed for the binary slave. | 1 – 31 | |
A/B slave | 4DI/4DO | S-7.A.7 | 7hex | Ahex | 7hex | 7hex | 1A – 31A, 1B – 31B | |
8DI/8DO | S-7.A.A | 7hex | Ahex | Ahex | 7hex | 1A – 31A, 1B – 31B | ||
Double slave | 4DI/4DO | A: B: | S-7.A.7 S-7.A.5 | 7hex 7hex | Ahex Ahex | 7hex 5hex | 7hex 7hex | 1A and 1B – 31A and 31B |
8DI/8DO | A: B: | S-7.A.A S-7.A.5 | 7hex 7hex | Ahex Ahex | Ahex 5hex | 7hex 7hex | 1A and 1B – 31A and 31B |