The MOVIGEAR® performance drive units at a glance
The following table provides an overview of the most important technical data of MOVIMOT® performance drive units:
Drive unit | MGF..2-..-C | MGF..4-..-C | MGF..4-..-C/XT | |
---|---|---|---|---|
Technical data | ||||
Output speed | na min-1 | 0.9 – 593.5 | 0.9 – 566.6 | 0.9 – 566.6 |
Continuous output torque | Ma Nm | 14 – 200 | 24 – 390 | 35 – 400 |
Max. permitted torque for short-time duty | Mapk Nm | 22 – 220 | 54 – 475 | 53 – 475 |
Max. permitted overhung load for continuous duty | FRamax N | Overhung loads are not permitted. | ||
Gear ratio range | i | 3.37 – 55.25 | 3.53 – 56.49 | 3.53 – 56.49 |