Connection cable 2.5 mm2
The following table shows the available connection cables:
Connection cable | Conformity/Operating voltage | Cable reel/installation type | Cable type/properties | Cable cross section/ |
|---|---|---|---|---|
Motor connection
Open cable end (not prefabricated) | CE/UL: AC 500 V | 50 m 200 m
| LEONI LEHC® 005770 Halogen-free | 2.5 mm2 28123344 |
Motor connection
Open cable end (not prefabricated) | CE/UL: AC 500 V | 50 m 200 m
| LEONI LEHC® 005776 | 2.5 mm2 28123409 |


