Connection of bulk cables

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

28123336, 28123344

28123395, 28123409

Connection description

Bulk cable

Motor connection depending on brake control

Without brake

Conductor color/
core cross section

Identification

Signal

Description

Black
1.5 mm2 2.5 mm2

U/L1

U

Motor connection, phase U

Black
1.5 mm2 2.5 mm2

V/L2

V

Motor connection, phase V

Black
1.5 mm2 2.5 mm2

W/L3

W

Motor connection, phase W

Green/yellow
1.5 mm2 2.5 mm2

-

PE

Protective earth connection

Purple
coaxial cable

-

DDI

MOVILINK® DDI connection

Yellow
1.0 mm2

A

Brake A

ReservedReserved wires must be isolated and fixed in the connection box.

Orange
1.0 mm2

B

Brake B

ReservedReserved wires must be isolated and fixed in the connection box.

Pink
1.0 mm2

C

Brake C

ReservedReserved wires must be isolated and fixed in the connection box.

Violet
1.0 mm2

D

Brake D

ReservedReserved wires must be isolated and fixed in the connection box.