Connection of bulk cables

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

19150067, 19150075

Connection description

Bulk cable

Motor connection depending on brake control

Without brake

Conductor color/
core cross section

Identification

Signal

Description

Black
1.5 mm2 2.5 mm2

U/L1

U

Motor connection, phase U

Black
1.5 mm2 2.5 mm2

V/L2

V

Motor connection, phase V

Black
1.5 mm2 2.5 mm2

W/L3

W

Motor connection, phase W

Green/yellow
1.5 mm2 2.5 mm2

-

PE

Protective earth connection

Black
1.0 mm2

1

Brake 13

ReservedReserved wires must be isolated and fixed in the wiring space.

Black
1.0 mm2

2

Brake 14

ReservedReserved wires must be isolated and fixed in the wiring space.

Black
1.0 mm2

3

Brake 15

ReservedReserved wires must be isolated and fixed in the wiring space.

White
0.34 mm2

-

Temp+

Temperature sensor+ connection

Blue
0.34 mm2

-

Temp-

Temperature sensor- connection

Gray
0.34 mm2

-

Res.

ReservedReserved wires must be isolated and fixed in the wiring space.

Pink
0.34 mm2

-

Res.

ReservedReserved wires must be isolated and fixed in the wiring space.