Cable cross section 2.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28123751 | LEONI LEHC® 005770 | Variable | 2.5 mm2 / AC 500 V | |||
M23, without encoding ring, female |
| Open | ||||
CE/UL: 28123816 | LEONI LEHC® 005776 | Variable | 2.5 mm2 / AC 500 V | |||
M23, without encoding ring, female |
| Open | ||||
CE/UL: 28123867 | LEONI LEHC® 005770 | Variable | 2.5 mm2 / AC 500 V | |||
M23, without encoding ring, male |
| M23, without encoding ring, female | ||||
CE/UL: 28123913 | LEONI LEHC® 005776 | Variable | 2.5 mm2 / AC 500 V | |||
M23, without encoding ring, male |
| M23, without encoding ring, female |