X2111 (Option /KD1): Motor connection for motors with digital interface (MOVILINK® DDI)
The following table provides information about this connection:
Function | ||
---|---|---|
Motor connection for motors with digital interface (MOVILINK® DDI) |
Connection type | ||
---|---|---|
M23, male, male thread, TE Connectivity – Intercontec Products, series 723, SEW‑EURODRIVE insert, SpeedTec equipment, coding ring: without, protected against contact |
Pin assignment | ||
---|---|---|
Assignment | ||
---|---|---|
Contact | Signal | Description |
U | U | Motor connection, phase U |
V | V | Motor connection, phase V |
W | W | Motor connection, phase W |
A | Brake A | Reserved |
B | Brake B | Reserved |
C | Brake C | Reserved |
D | Brake D | Reserved |
PE | PE | Protective earth connection |
DDI | DDI | MOVILINK® DDI |
Additional information