Cable cross section 1.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28123743 | LEONI LEHC® 005769 | Variable | 1.5 mm2 / AC 500 V | |||
M23, without encoding ring, female |
| Open | ||||
CE/UL: 28123808 | LEONI LEHC® 005775 | Variable | 1.5 mm2 / AC 500 V | |||
M23, without encoding ring, female |
| Open | ||||
CE/UL: 28123859 | LEONI LEHC® 005769 | Variable | 1.5 mm2 / AC 500 V | |||
M23, without encoding ring, male |
| M23, without encoding ring, female | ||||
CE/UL: 28123905 | LEONI LEHC® 005775 | Variable | 1.5 mm2 / AC 500 V | |||
M23, without encoding ring, male |
| M23, without encoding ring, female |