Terminals X2_A for motor connection

Observe the permitted cable cross sections for installation:

Terminals X2_A
for motor connection

Without conductor end sleeve

With conductor end sleeves
(with or without plastic collar)

Connection cross section

0.08 mm2 – 4 mm2

0.25 mm2 – 2.5 mm2

Stripping length

8 mm – 9 mm