Terminals X4 for temperature sensor

Observe the permitted cable cross sections for installation:

Terminals X4 for temperature sensor

Without conductor end sleeves

With conductor end sleeves (without plastic collar)

With conductor end sleeves (with plastic collar)

Connection cross section

0.2 mm2 – 1.5 mm2

0.25 mm2 – 1.5 mm2

0.25 mm2 – 0.75 mm2

Stripping length

8 mm