Dimensions, tightening torque and part numbers for MGFA.1-..-C
The retaining screw [2] must be tightened to the tightening torque MS given in the following table:
Gear unit type | DH7 | DK1) | L8 | C7 | L17 | L18 | F | U | L15+2 | Fastening screw [2] from the installation/ | MS | Assembly/disassembly kit |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
mm | mm | mm | mm | mm | mm | mm | mm | mm | ISO 4017 | Nm | Part number | |
MGFA.1-..-C | 20 | 20 | 73.6 | 16 | 35 | 35 | 1 | 62) | 16 | M6×25-8.8 | 8 | 06436838 |
25 | 25 | 73.8 | 16 | 35 | 35 | 1 | 82) | 22 | M10×35-8.8 | 20 | 06436846 |
1) | Up to a distance of at least 1.5 × DK, the diameter of the customer shaft must be ØDKh6, and with the other length ØDKg6 |
2) | For keyway types: DIN6885-1 (domed type) |