System voltage: 400 V, connection type of motor: ☆
Motor | Jmot | nN | nmax | PK | UN | M0 | I0 | Vp0 cold | Vp0 cold | CT | R1 | L1 | Number of poles Motor | fN | eff |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
kgm2 × 10-4 | min-1 | min-1 | °C | V | Nm | A | V/ | V/ | Nm/A | Ω | mH | Hz | % | ||
MGF..1-DSM-C | 1.38 | 2000 | 2000 | 150 | 400 | 2.1 | 1.11 | 141 | 282 | 1.89 | 14.7 | 31.8 | 8 | 133.3 | 82.4 ≙ IE5 |
MGF..2-DSM-C | 7.64 | 2000 | 2000 | 150 | 400 | 4.5 | 1.93 | 155 | 310 | 2.33 | 4.86 | 17.4 | 8 | 133.3 | 88.7 ≙ IE5 |
MGF..4-DSM-C | 23.30 | 2000 | 2000 | 150 | 400 | 10 | 3.94 | 168 | 336 | 2.54 | 1.03 | 12.7 | 8 | 133.3 | 93.0 ≙ IE5 |
MGF..4-DSM-C/XT | 30.4 | 2000 | 2000 | 150 | 400 | 14.3 | 5.2 | 181 | 362 | 2.75 | 0796 | 10.3 | 8 | 133.3 | 93.7 ≙ IE5 |
Jmot | Mass moment of inertia of the motor |
nN | Rated speed |
nmax | Maximum permitted speed |
PK limit | Maximum permitted motor temperature measured on PK |
UN | Nominal voltage |
M0 | Standstill torque (thermal continuous torque at low speeds) |
I0 | Standstill current |
Vp0 cold | Internal voltage |
CT | Torque constant |
R1 | Resistance between connection phase and star point |
L1 | Inductance between connection phase and star point |
fN | Frequency at rated speed |
eff | Motor efficiency |