Transfer to stock
Perform the following steps in the MOVIKIT® fieldbus monitor to transfer a box (length 300 mm) to stock in storage depth 1. See also MOVIKIT® fieldbus monitor:
- Enable all axes.
- Reference all axes.
- Select the "Transfer to stock" operating mode: 1500.
- Enter the dynamics values for the axis group:
- Speed: 1000 mm/s
- Acceleration: 2000 mm/s²
- Deceleration: 2000 mm/s²
- Specify the application-specific parameters for transferring a box to stock:
- Position: Telescope home position +/- (500 mm box length + "distance of telescope in home position to belt end" + distance of belt end to beginning of storage location)
- Box length: 300 mm
- Box offset: 0 mm
- Start the storage process by setting the start bit of the axis group control word.