Group – 4 PD

The process data words PO 1 to PO 4 indicate the status of the axis group.

Word

Bit

Function

PI 1

Actual application mode

0-15

Operating mode. See chapter Operating modes

PI 2

Status word

0

X and Y direction – Ready for operation

1

X and Y direction – STO not active

2

X and Y direction – Output stage enable

3

X and Y direction – Brake released

4

X or Y direction – Motor turning

5

X and Y direction – Drive referenced

6

 

7

X and Y direction – In position

8

X or Y direction – Fault

9

X or Y direction – Warning

10

 

11

X and Y direction – External encoder deactivated

12

X and Y direction – Software limit switch deactivated

13

 

14

X and Y direction – Standby mode active

15

MOVIKIT® Handshake Out

PI 3

Status/
fault code

 

If the application is in fault state, the fault code is output here, otherwise the status is output.

State:

  • 0 = Not ready
  • 1 = Output stage inhibited
  • 2 = Stop default
  • 6 = Interpolated speed control
  • 10 = Interpolated position control
  • 12 = Reference travel
  • 13 = Stop at application limits
  • 14 = Emergency stop
  • 21 = Brake test (extension required)
  • 23 = Safe brake test
    (start from safety)
  • 26 = Stop at user limits
  • -1 = 65535 (16#FFFF) Inconsistent
    (The lower-level stations do not have the same status.)

Error code:

  • Fault ID (high byte: fault code;
    low byte: sub-fault code)
    See Faults

PI 4

Regenerative power supply status word

 

In preparation