Overview
| Process data assignment | |||
---|---|---|---|---|
Process output data (PO) | Process input data (PI) | |||
Group | PO 1 | Target mode | PI 1 | Actual mode |
PO 2 | Control word | PI 2 | Status word | |
PO 3 | Override (if configured) | PI 3 | Status/fault | |
PO 4 | Regenerative power supply control word (in preparation) | PI 4 | Regenerative power supply status word | |
Horizontal drive | PO 5 | Control word | PI 5 | Status word |
PO 6 | Setpoint speed | PI 6 | Actual speed | |
PO 7 | Setpoint acceleration | PI 7 | Status/fault | |
PO 8 | Setpoint deceleration | PI 8 | Actual torque | |
PO 9 | Digital outputs | PI 9 | Digital inputs | |
PO 10 | "MultiAxisController" | PI 10 | "MultiAxisController" | |
PO 11 | Setpoint position high | PI 11 | Actual position high | |
PO 12 | Setpoint position low | PI 12 | Actual position low | |
PO 13 | Setpoint jerk | PI 13 | Actual jerk | |
PO 14 | Reserved | PI 14 | Reserved | |
Vertical drive | PO 15 | Control word | PI 15 | Status word |
PO 16 | Setpoint speed | PI 16 | Actual speed | |
PO 17 | Setpoint acceleration | PI 17 | Status/fault | |
PO 18 | Setpoint deceleration | PI 18 | Actual torque | |
PO 19 | Digital outputs | PI 19 | Digital inputs | |
PO 20 | "MultiAxisController" | PI 20 | "MultiAxisController" | |
PO 21 | Setpoint position high | PI 21 | Actual position high | |
PO 22 | Setpoint position low | PI 22 | Actual position low | |
PO 23 | Setpoint jerk | PI 23 | Actual jerk | |
PO 24 | Reserved | PI 24 | Reserved | |
Optional PD for MultiAxisController | PO X+1 | X: Load capacity | PI X+1 | X: Top drive analog value |
PO X+2 | X: Position controller | PI X+2 | X: Top drive | |
PO X+3 | X: Torque ratio | PI X+3 | X: Top drive | |
PO X+4 | X: Torque ratio | PI X+4 | X: Top drive | |
PO X+5 | X: Reserved | PI X+5 | X: Reserved | |
PO X+6 | X: Reserved | PI X+6 | X: Reserved | |
PO X+7 | X: Reserved | PI X+7 | X: Reserved | |
PO X+8 | X: Reserved | PI X+8 | X: Reserved | |
PO X+9 | Y: Reserved (load capacity) | PI X+9 | Y: Reserved | |
PO X+10 | Y: Reserved | PI X+10 | Y: Reserved | |
PO X+11 | Y: Reserved | PI X+11 | Y: Reserved | |
PO X+12 | Y: Reserved | PI X+12 | Y: Reserved | |
Optional PD for MultiMotion | PO X+1 | Reserved | PI X+1 | Status word |
PO X+2 | Reserved | PI X+2 | Actual speed | |
PO X+3 | Reserved | PI X+3 | Status/fault | |
PO X+4 | Reserved | PI X+4 | Actual torque | |
PO X+5 | Reserved | PI X+5 | Actual position high | |
PO X+6 | Reserved | PI X+6 | Actual position low |