IN
Changes to these variables are applied immediately.
The dynamic parameters are scaled in user units.
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
If xActivate is set to "FALSE", the inverter switches to a stop FCB and stops with the ramp assigned to the stop FCB. | |
xStart | Data type – BOOL |
| |
lrVelocityMax | Data type: LREAL – Floating-point number |
Maximum speed in user units. This limit takes effect when the drive moves in positive direction when a positive torque is specified. The actual speed of the drive is always smaller than "lrMaxVelocity". | |
lrVelocityMin | Data type: LREAL – Floating-point number |
Minimum speed in user units. This limit takes effect when the drive moves in negative direction when a negative torque is specified. The actual speed of the drive is always greater than "– lrMinVelocity". | |
lrTorque | Data type: LREAL – Floating-point number |
Torque in percent of the nominal motor torques | |
uiJerkTime | Data type: UINT |
Jerk time in ms No jerk time is transmitted in the "AuxVelocity" and "AuxPositioning" process data profiles. The matching configuration is required if a jerk time is to be processed. See chapter Processing jerk time. |