Process output data
The following table shows the process output data from the PLC to the inverter for control via the fieldbus.
Word | Bit | Function | |
---|---|---|---|
PO 1 | Control word | 0 | Enable/emergency stop |
1 | Enable/application stop | ||
2 | Reserved | ||
3 | Release brake (without enable) | ||
4 | Jog positive | ||
5 | Jog negative | ||
6 | Reserved | ||
7 | Start/stop with fieldbus ramp | ||
8 | Fault reset | ||
9 | Reserved | ||
10 | Activate drive train 2 | ||
11 | Reserved | ||
12 | Deactivate software limit switches | ||
13 | Activate output stage inhibit | ||
14 | Activate standby mode | ||
15 | MOVIKIT® Handshake In | ||
PO 2 | Setpoint speed | 0 – 15 | User unit |
PO 3 | Acceleration | 0 – 15 | User unit |
PO 4 | Deceleration | 0 – 15 | User unit |
PO 5 | Digital outputs For control via process data, see chapter Digital inputs/outputs | 0 | DO 00 / DIO 01 (output) |
1 | DO 01 / DIO 02 (output) | ||
... | ... | ||
3 | DO 03 | ||
... | ... | ||
PO 6 | Target application mode | 0 – 15 | Operating mode. See Operating modes. |
PO 7 | Reserved | 0 – 15 |
|
PO 8 | Reserved | 0 – 15 |
|
Default assignment
Assignment of the following process data words results from use of the optional additional functions:
Word | Bit | Function | |
---|---|---|---|
PO 9 | Reserved or control word for torque limit (optional) | 0 – 15 |
|
PO 10 | Setpoint torque/maximum torque | 0 – 15 | 0.1% * nominal motor torque
INFORMATION: In all operating modes, note how the torque limit behaves as described in the chapter Variable torque limit via process data. |
When using the variable jerk time:
Word | Bit | Function | |
---|---|---|---|
PO 9 | Jerk time | 0 – 15 | Specified jerk time in [ms] |
PO 10 | Reserved or control word for torque limit (optional) | 0 – 15 |
|
PO 11 | Setpoint torque/maximum torque | 0 – 15 | 0.1% * nominal motor torque
INFORMATION: In all operating modes, note how the torque limit behaves as described in the chapter Control word for torque limit. |