"DRIVE" LED

The listed frequencies always refer to a certain period duration, i.e. a phase-in and phase-out of the LED and not to the entire pattern.

For states in which the LED lights up in multiple colors, the following pattern is always used:

Color 1 → off → color 1 → off → color 2 → off → color 2 → off = 4 periods

LED

Operating state

7-segment display on CDM11A

Meaning

Measure

Off

Not ready for operation

Display dark (off)

The supply and/or backup voltage is not connected.

Enable voltage.

Yellow

Flashes, 4 Hz

Not ready for operation

Display "b"

Initialization phase/system startup.

Wait until the process is completed.

Yellow

Pulse

250 ms on, 5 s off

Not ready for operation

Display "."

The inverter is in standby mode.

Exit standby mode.

Red

Flashes, 1 Hz

Not ready for operation

Display "E-.."

A fault occurred, the cause can be eliminated by the user.

For possible measures, refer to chapter Fault description.

Red

Steady light

Not ready for operation

Display "E-.."

A fault occurred, the cause cannot be eliminated by the user.

For possible measures, refer to chapter Fault description.

Yellow/red

Flashes with changing colors, 0.5 Hz

(2 x yellow, 2 x red)

Ready for operation

Display "E-.."

A warning is present.

The output stage is inhibited.

For possible measures, refer to chapter Fault description.

Green/red

Flashes with changing colors, 0.5 Hz

(2 × green, 2 × red)

Ready for operation

Display "E-.."

A warning is present.

The output stage is enabled.

For possible measures, refer to chapter Fault description.

Green/yellow

Flashes with changing colors, 4 Hz

(2 × green, 2 × yellow)

Not ready for operation

Display "AC"

Automatic startup is running via the MOVILINK® DDI interface.

Wait until startup has completed.

Green/yellow

Flashes with changing colors, 0.5 Hz

(2 × green, 2 × yellow)

Ready for operation

Device inhibited

Display "C2"

STO is active.

Deactivate STO.

Yellow

Flashes, 0.5 Hz

Not ready for operation

Display "00"

The system is not ready for operation.

Check the cause why "not ready" was issued using the MOVISUITE® engineering software, via the keypad or via the controller.

Yellow

Flashes, 1 Hz

Ready for operation.

State of manual mode/local mode/prioritized terminal control

Display "04"

The device is ready for operation, waiting for enable.

-

Green

Flashes, 1 Hz

Device enabled.

State of manual mode/local mode/prioritized terminal control

Display "04"

The output stage is enabled.

-

Yellow

Flashes, 2 Hz

Ready for operation

Display "01"

The brake is released without drive enable.

-

Yellow

Steady light

Ready for operation

Device inhibited

Display "01" or "02"

The device is ready for operation; the output stage is inhibited.

-

Green

Flashes, 4 Hz

Device enabled.

Current limit active.

Display: currently used FCB

The drive is at the current limit.

Reduce the load.

Green

Steady light

Device enabled

Display: currently used FCB

The output stage is enabled.

-