7-segment display on the CDM11A diagnostic module
Display | Description | State | Comment/action |
|---|---|---|---|
Displays during boot process | |||
b0 | Device passes through several states when loading the firmware (boot) in order to become ready for operation. |
|
|
b1 | |||
b3 | |||
br | |||
Display | Description | State | Comment/action |
|---|---|---|---|
Displays of different device states | |||
C5 Flashing | Motor management not ready |
|
|
C6 Flashing | Internal device supply incomplete |
|
|
C7 Flashing | Power section not ready |
|
|
Cd Flashing | Parameter download running. |
|
|
Display | Description | State | Comment/action |
|---|---|---|---|
Displays during initialization processes (parameters will be reset to default values) | |||
d0 Flashing | Basic initialization |
| Waiting for initialization to finish. |
d1 Flashing | Initialization at delivery state | ||
Display | Description | State | Comment/action |
|---|---|---|---|
Displays in normal operation | |||
01 | Output stage inhibit |
| The drive is not actuated by the output stage. The brake is applied; without the brake, the motor coasts to a halt. FCB 01 can be selected from various sources. |
02 | Default stop | For further information, refer to the description of the FCBs. | Drive function (FCB) "Default stop" is active if no other FCB is selected and the system is ready. |
04 | Manual mode | Manual mode is active. | |
05 | Speed control | Speed control with internal ramp generator | |
13 | Stop at application limits | Deceleration at the application limit. FCB 13 is active if no other FCB is selected with the default FCB 02. | |
14 | Emergency stop | Deceleration at the emergency stop limit | |
20 | Jog | Jog mode active | |
26 | Stop at user limits | Serves to stop at user limits. | |