Basic device
Representation | Terminal | Connection | Brief description |
---|---|---|---|
MCB91A- ... -5D3-... | |||
X1:L1 | L1 | Line connection | |
X1:L2 | L2 | ||
X1:L3 | L3 | ||
PE | PE connection | ||
X2:U | U | Motor connection | |
X2:V | V | ||
X2:W | W | ||
PE | PE connection | ||
MCB91A- ... -2D1-... | |||
X1:N | N | Line connection | |
X1:L1 | L1 | ||
PE | PE connection | ||
X2:U | U | Motor connection | |
X2:V | V | ||
X2:W | W | ||
PE | PE connection | ||
All inverters | |||
X20A:1 | DI01 | Digital input 1, fixed setpoint – positive direction of rotationFactory setting | |
X20A:2 | DI02 | Digital input 2, fixed setpoint – negative direction of rotationFactory setting | |
X20A:3 | DI03 | Digital input 3, fixed speed setpoint bit 0Factory setting | |
X20B:1 | DI04 | Digital input 4, fixed speed setpoint bit 1Factory setting | |
X20B:2 | 24V_out | DC 24 V voltage output | |
X20B:3 | GND | Reference potential | |
X20C:1 | DIO01 | Digital input/output, no function, voltage inputFactory setting | |
X20C:2 | DIO02 | Digital input/output, no function, voltage inputFactory setting | |
X20C:3 | TF/TF1 | Sensor input for temperature evaluation of the motor | |
X20C:4 | GND | Reference potential | |
X22:1 | DOR-C | Shared relay contact, no function | |
X22:2 | DOR-NO | NO contact, no functionFactory setting | |
X22:3 | DOR-NC | NC contact, no functionFactory setting | |
X23:1 | REF10V | +10 V reference voltage output | |
X23:2 | AI1 | Analog input voltage or current Speed setpoint source: 0 to 10 V; 0 to 1500 min-1 | |
X23:3 | GND | Reference potential | |
X23:4 | AIO1 | Analog input or analog output |