Cable length
The maximum motor cable length listed below must not be exceeded.
The following configuration guidelines must be observed:
- When shielded motor cables are used, a capacitance conductor/shield of maximum 280 pF/m must not be exceeded.
MCB91A-...-5D3-... At Vline = 3 × AC 400 V | 0025 | 0040 |
---|---|---|
MCB91A-...-2D1-... At Vline = 1 × AC 230 V | 0034 | 0042 |
Maximum motor cable length in m | ||
Shielded cable | ||
PWM frequency 4 kHz 8 kHz 16 kHz |
50 12 No operation possible |
75 25 8 |
| Unshielded cable | |
PWM frequency 4 kHz 8 kHz 16 kHz |
50 12 No operation possible |
100 50 20 |