General technical data
The following table lists the technical data for all inverters independent of
- Type
- Design
- Size
- Power rating
General data | |
---|---|
Interference immunity | Meets EN 61800-3; 2. Environment |
Interference emission | Limit value class C3 in accordance with EN 61800-3. The interference suppression level can be improved with relevant measures. For further information, refer to chapter EMC-compliant installation according to EN 61800-3 in the product manual. |
Ambient temperature ϑamb | 0 °C to +40 °C without derating 40 °C to +55 °C with derating For further information, refer to chapter Derating in the product manual. |
Type of cooling |
|
Degree of protection according to EN 60529 | |
All types | IP20, only with power connectors plugged in for grid and motor |
Pollution class, overvoltage category, installation altitude | |
Pollution class | 2 in accordance with IEC 60664-1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
|
Ambient conditions | |
---|---|
Climatic conditions |
|
Chemically active substances |
|
Mechanically active substances |
|