Symbols used
The available functions are shown with pictograms in the keypad display.
Inverter status, FCB number, fault number | |
Actual speed in min-1 | |
Actual current in A | |
DC link voltage in V | |
Fixed setpoints – acceleration 1, 2 in (min × s)-1 | |
Fixed setpoints – deceleration 1, 2 in (min × s)-1 | |
Maximum speed in min-1 | |
Fixed setpoints – speed in min-1 | |
Parameter | |
Startup | |
Data management | |
Manual mode |