Establishing a connection between engineering PC and MOVI‑C® CONTROLLER

For the engineering PC and the MOVI-C® CONTROLLER to communicate via Ethernet, they have to be connected to the same local network. For this purpose, the IP address parameters of the engineering PC must be set to the local network.

INFORMATION

In delivery state, the control section of the MOVI-C® CONTROLLER has the following IP address parameters: Standard IP address 192.168.10.4, subnet mask 255.255.255.0

Proceed as follows:

  1. Select the network settings in the Windows control panel.
  2. Double-click on the adapter that is physically connected to the engineering interface LAN 3 of the MOVI‑C® CONTROLLER.
  3. Select the internet protocol version 4 "TCP/IPv4" in the adapter properties.
  4. Enter the IP address parameters of the engineering PC in the internet protocol properties. Note that the IP address of the engineering PC is different from the IP address of all other network stations and thus is unique. The network address (here the first 3 address blocks) for all network stations must be identical and the station address (here the last address block) must be different for all network stations.
    • In this example, the IP address of the engineering PC is 192.168.10.38