Connectors
The following list is used for re-ordering connectors:
Representation | Slot | Function | Size | Part number |
|---|---|---|---|---|
| X1 | Line connection, 1-phase | 0S | 25680498 |
| X1 | Line connection, 3-phase | 0S | 25680501 |
| X1 | Line connection, 1-phase | 0L | 25680536 |
| X1 | Line connection, 3-phase | 0L | 25680544 |
| X2 | Motor connection | 0S | 25680528 |
| X2 | Motor connection | 0L | 25680552 |
| X6 | STO-E connector (with jumpers) | All | 28129458 |
| X5 | DC 24 V supply voltage | Gateway | 19148410 |
| X34 IN/OUT | Ribbon cable for connecting the gateway with the communication module | Communication module | 28174631 |








