Technical data

Output choke

Unit

HD0125-503

HD0240-503

Part number

–

17985153

17985188

Nominal voltage

V

3 × 0 – 500 V

Nominal current IN

A

12.5

24

Nominal power loss

W

2.9

6

Ambient temperature ϑamb

°C

0 – 45
Derating at ambient temperature > 45 °C: -3% IN/K up to maximum 60 °C

Connection contacts
U1/V1/W1/UDC – U2/V2/W2

–

Screw terminal

Cross section
U1/V1/W1/UDC – U2/V2/W2

mm2

0.2 – 10

2.5 – 16

Tightening torque
U1/V1/W1/UDC – U2/V2/W2

Nm

1.6Adhere to the specified tightening torques with a tolerance of +/- 10%.

3Adhere to the specified tightening torques with a tolerance of +/- 10%.

PE connection contacts

–

M6 bolt

Tightening torque PE

Nm

6

Degree of protection in accordance with EN 60529

–

IPXXB

Mass

kg

0.85

1.46