Technical data
Output filter | Unit | HF0055-503 | HF0125-503 | HF0240-503 |
|---|---|---|---|---|
Part number | – | 17985110 | 17985129 | 17985137 |
Nominal voltage | V | 3 × 0 – 500 V | ||
Nominal current IN | A | 5.5 | 12.5 | 24 |
Nominal power loss | W | 80 | 120 | 200 |
Filter inductance | mH | 8 | 3.2 | 2 |
Ambient temperature ϑA | °C | 0 – 45 | ||
Connection contacts | – | Screw terminal | ||
Cross section | mm2 | 0.2 – 10 | 2.5 – 16 | |
Tightening torque | Nm | 1.6Adhere to the specified tightening torques with a tolerance of +/- 10%. | 3Adhere to the specified tightening torques with a tolerance of +/- 10%. | |
PE connection contacts | – | M6 bolt | ||
Tightening torque PE | Nm | 6 | ||
Degree of protection in accordance with EN 60529 | – | IPXXB | ||
Mass | kg | 8 | 18 | 25 |