Technical data

Line filter

Unit

NF0055-503

NF0120-503

NF0220-503

Part number

–

17984319

17984270

17984300

Nominal line voltage Vline (in accordance with EN 50160)

V

3 × AC 200 – 500 V

Line frequency fline

Hz

50 – 60 ± 5%

Nominal current IN

A

5.5

12

22

Nominal power loss

W

4

6

30

Ambient temperature ϑamb

°C

0 – 45

Derating at ambient temperature > 45 °C

–

-3% IN/K up to maximum 60 °C

Connection contact
L1/L2/L3 – L1'/L2'/L3'

–

Spring-loaded terminals

Cross section
L1/L2/L3 – L1'/L2'/L3'

mm2

0.25 – 6

Tightening torque
L1/L2/L3 – L1'/L2'/L3'

Nm

–

PE connection contact

–

M4 screw

M5 screw

Tightening torque PE

Nm

1.5

3

Degree of protection according to EN 60529

–

IP20

Mass

kg

1

1

1.4