Interference emission
The cable length must be as short as possible for EMC-compliant installation. SEW‑EURODRIVE recommends using low-capacity cables. To comply with limit class C1 or C2 according to EN 61800‑3, the following measures must be taken:
Inverters | Measures | ||
|---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded | |
Size 0S and 0L, 3-phase |
| – |
|
Inverters | Measures | ||
|---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded | |
Size 0S, | – | – |
|
Size 0S, 3-phase | – | HD.. or HF.. | – |
Size 0S, 1-phase | – | HD.. | – |
Size 0L, 3-phaseWhen using unshielded motor cables in conjunction with the HD.. or HF.. output options, observe the following for size 0L in 3-phase operation: Limit value class C2 is observed with regard to the line-connected faults. Additional measures may be required to achieve limit value class C2 in the case of radiating interference, see the "Drive engineering – practical implementation" manual. Limit value class C3 is observed for size 0L in 3-phase operation with regard both to line-conducted and radiated interference. | – | – |
|
– | HD.. or HF.. | – | |
Size 0L, 1-phase | – | – |
|
– | HD.. or HF.. | – | |
INFORMATION

When using an output filter, activate the "Output filter" selection during startup.
INFORMATION

