Characteristic values for accuracy of torque and speed
ASM in VFCPLUS without encoder | ASM in VFCPLUS with encoder | |||
|---|---|---|---|---|
Without motor temperature probe | With motor temperature probe | Without motor temperature probe | With motor temperature probe | |
Inaccuracy | As a general rule: the more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB 25. | |||
With FCB 25 | < 5% MN
| |||
Typical deviation | < 10% MN
| |||
Maximum deviationIf n is permanently < 20% of the nominal speed. | < 15% MN | < 25% MN | < 15% MN | |
ASM in CFC | PMSM in | RSM in VFCPLUS | ||
|---|---|---|---|---|
Without temperature sensor | With temperature sensor | Without motor temperature probe | With motor temperature probe | |
Inaccuracy | As a general rule: the more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB 25. | |||
With FCB 25 | < 5% MN
| |||
Typical deviation | < 10% MN
| |||
Maximum deviationIf n is permanently < 20% of the nominal speed. | < 15% MN | < 25% MN | < 15% MN | |
ASM in VFCPLUS | RSM in VFCPLUS | PMSM in ELSM® | All control modes with encoder | |
|---|---|---|---|---|
Inaccuracy | Typical | Typical deviation depending on the accuracy of the motor parameters, therefore no general statement possible: | Typical | Maximum |