General
Unit | MCX91A-....-503-4.. | |||
|---|---|---|---|---|
Type | 3800 | 4700 | 5880 | |
Size | 8 | |||
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 2939 | 3780 | 4983 |
Power consumption 24 V | W | 25 | ||
Interference suppression | – | Basic interference suppression integrated | ||
PE connection | – | M12 bolt | ||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||
Minimum switch-off time for power off | s | 10 | ||
Mass | kg | 148 | ||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings | ||