Connection via USM21A interface adapter to CDM11A diagnostic module

For devices with a CDM11A diagnostic module, engineering is performed via the diagnostic module.

You can use the USM21A interface adapter to connect the PC to the X32 engineering interface of the device.

The connection is established via the X32 interface of the diagnostic module.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the scope of delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable for connecting to the X32 engineering interface
    • With 2 RJ10 connectors
    • Length: 3 m

28231449

RJ10/D-Sub9 connection cable for connecting to the X32 engineering interface

  • With RJ10 connector
  • With D-Sub9, female
  • Length: 1.5 m

18123864

CDM11A diagnostic module

28265092