Description

The full-text display of the local keypad enables a convenient display of customer-specific information texts of the higher-level controller. It also enables the operator to perform diagnostics and manual operation.

The local keypad has a mini USB interface with gateway function. A connection from the inverter to a PC can be established using this interface for engineering with MOVISUITE®.

Properties of CBG22A:

  • 61 mm color display (2.4")
  • Display of customer-specific information texts of the higher-level controller, diagnostics, and manual mode by the operator
  • Simple and intuitive manual modeOnly in combination with devices with key switch for continued operation in the event of a system failure
  • Comprehensive diagnostics methods
  • Read-only access to parameters as security against incorrect use
  • Data transfer and optional access to functions and states of the control elements for Ethernet-based communication methods of the drive systems
  • Connection to MOVISUITE® engineering software via keypad
  • Languages: DE/EN/FR/ES/PT/ZH/RU

The CDM11A diagnostic module is required to plug the keypad directly onto the inverter.

The CBG22A local keypad can either be plugged directly onto the inverter or used remotely. The COG11A door mounting frame is available for using the keypad remotely on a control panel or control cabinet door. In this case, the UKS52A cable is also required. If the CBG22A local keypad is plugged directly onto the inverter, manual mode cannot be used.