Mechanical design

[1]

Collective shield

[2]

Shield

Cable type

A

 

8179530

  • Supply cores:

7 × 1.5 mm2

  • Control core pair:

2 × 0.75 mm2

  • Core insulation:

TPE-E (polyester)

  • Conductor:

Bare E-Cu litz wire, extra fine wires with 0.1 mm individual wires

  • Shield:

Made of tinned E-Cu wire

  • Overall diameter:

Max. 15.9 mm

  • Outer cable jacket color:

Black

  • Cable jacket
    insulation:

TPE-U (polyurethane)