Resistance and assignment of the brake coil
|
Brake |
Resistance of the brake coilNominal value measured between the red connection (terminal 13) and the blue connection (terminal 15) at 20°C, temperature-dependent fluctuations in the range –25% / +40% are possible. | ||
|---|---|---|---|
|
120 V |
230 V |
400 V | |
|
BE03 |
76 Ω |
378 Ω |
1197 Ω |
|
BE05 |
78 Ω |
312 Ω |
985 Ω |
|
BE1 |
78 Ω |
312 Ω |
985 Ω |
|
BE2 |
58 Ω |
232 Ω |
732 Ω |
|
BE5 |
51 Ω |
200 Ω |
640 Ω |
|
BE11 |
33 Ω |
130 Ω |
412 Ω |