Overview of the available additional functions

You can activate the following additional function at DIP switches S2/5 to S2/8:

Decimal value

Brief description

Operating mode

Description

Control
via RS485

Binary
control

0

Basic functionality, no additional function active

X

X

1

MOVIMOT® with increased ramp times

X

X

Additional function 1

2

MOVIMOT® with adjustable current limitation
(error if exceeded)

X

X

Additional function 2

3

MOVIMOT® with adjustable current limitation
(can be changed using the terminal f1/f2 X6:7,8)

X

X

Additional function 3

5

MOVIMOT® with motor protection via TH

X

Additional function 5

6

MOVIMOT® with maximum 8 kHz PWM frequency

X

X

Additional function 6

7

MOVIMOT® with rapid start/stop

X

X

Additional function 7

8

MOVIMOT® with minimum frequency 0 Hz

X

X

Additional function 8

9

MOVIMOT® for lifting applications

X

X

Additional function 9

10

MOVIMOT® with minimum frequency 0 Hz and reduced torque at low frequencies

X

X

Additional function 10

11

Monitoring of line phase failure deactivated

X

X

Additional function 11

12

MOVIMOT® with rapid start/stop and motor protection via TH

X

X

Additional function 12

13

MOVIMOT® with extended speed monitoring

X

X

Additional function 13

14

MOVIMOT® with deactivated slip compensation

X

X

Additional function 14

15

Not assigned