4Q operation with integrated brake and external braking resistor
4Q operation with external braking resistor is necessary for applications with a large amount of regenerative energy.
NOTICE
In case of incorrect assignment of the inverters, an overload may occur at the braking resistor and damage the braking resistor.
Damage to braking resistor.
- Observe the assignment of the braking resistor to the inverter and the project planning guidelines.
Flat-type resistors have internal thermal protection (fuse cannot be replaced) that interrupts the current circuit in the event of overload. Additional components for thermal monitoring are not necessary.
Additional information
- Braking resistors with IP65 degree of protection
- Braking resistors with IP66 degree of protection
- Power diagrams BW100-003/K1.5, BW200-003/K1.5, BW100-005/K1.5 and BW200-005/K1.5
- Rating diagrams for BW150-006-T, BW068-006-T and BW068-012-T according to UL approval
- Dimension drawing of BW150-006-T, BW068-006-T, and BW068-012-T
- Dimension drawing of BW100-003/K-1.5 and BW200-003/K-1.5
- Dimension drawing of BW100-005/K-1.5 and BW200-005/K-1.5








