Brake chopper
Unit | MDX9.A-....-2.3-4.. | |||
|---|---|---|---|---|
Size | 2 | 3 | ||
Type | 0070 | 0093 | 0140 | |
Minimum braking resistance value RBR_min | Ω | 24 | 13 | |
Brake chopper continuous power | kW | 2.8 | 3.7 | 5.6 |
Brake chopper peak power | kW | 200% × apparent output power SN × 0.9 | ||
X2 connection contacts | – | |||