General
Unit | MDX9.A-....-5.3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 3 | 4 | 5 | |||||
Type | 0125 | 0160 | 0240 | 0320 | 0460 | 0620 | 0750 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 112 | 147 | 202 | 282 | 419 | 600 | 760 |
Power consumption 24 V | W | 20 | 30 | 15 | ||||
Interference suppression | – | EMC filter limit value category C2 according to EN 61800-3 | Basic interference suppression integrated | |||||
PE connection | – | M4 screw and M6 bolt | M6 bolt | M8 bolt | ||||
Permitted number | min-1 | 1 | ||||||
Minimum switch-off time for power off | s | 10 | ||||||
Mass | kg | 6 | 6.6 | 12.7 | ||||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | ||||||